IESNA:LM-63-2002
[TEST]P1197812
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-735-U-5WQ
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE V WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5726
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
522.3 519.1 512.2 506.3 504.8 505.4 507.1 510.4 513.4 514.3
514.6 519.1 528.3 543.5 568.8 604.5 647.9 700.3 767.3 847
937.5 1048.2 1182.5 1335.1 1499.4 1675.9 1845.3 1924.1 1808.6 1397.6
760.4 214.6 65.8 39 22.3 9.2 0
522.3 520.5 513.4 507.4 506 506.3 508 511.3 514 514.9
515.5 520.2 529.2 545.2 569.9 606 650 702.7 771.4 851.2
944.7 1058.6 1198.2 1347.6 1514.9 1695.8 1861.6 1933.1 1790.5 1366.4
725 201.2 63.7 35.7 20.8 8.3 0
522.3 519.9 513.1 506.9 504.2 504.5 505.4 507.1 508.3 509.5
511.3 516.4 525.9 541.1 566.1 599.1 641.4 691.4 756 834.8
933.3 1056.6 1201.2 1361.9 1528.6 1705.4 1872.3 1959.2 1853.6 1475.9
876.2 323.2 86.3 42.9 25.3 9.8 0
522.3 518.8 512.2 505.4 501.8 500.9 501.5 501.8 501.8 503.9
506.9 512.5 522 536.9 558.3 589.9 631.9 683 747.6 826.2
932.7 1060.1 1222.6 1405.7 1593.2 1777.1 1948.8 2045.9 1992.3 1713.1
1176.2 569.1 171.4 62.5 30.4 9.5 0
522.3 518.8 512.5 505.4 500.9 500 500.6 500.6 500.6 503
508.3 513.4 521.4 534.2 553.6 582.7 625 677.7 742.6 825.3
934.5 1080.1 1267.9 1490.2 1718.8 1923.5 2088.7 2193.5 2206 2063.1
1645.3 989.6 420.2 107.1 36 8.3 0
522.3 517.9 511.6 504.5 499.7 498.8 499.7 500.9 500.9 503.3
508.9 513.1 519.4 533 553.6 582.7 623.8 677.7 743.8 831
944.9 1101.5 1311.6 1567.9 1828 2053.9 2219.4 2342.6 2418.2 2370
2054.2 1442.3 690.8 217 46.1 10.7 0
522.3 518.8 512.2 504.8 500 498.8 499.4 500.6 500.6 503
508.3 514 522 535.1 555.4 585.1 626.8 679.2 744.7 827.4
936.6 1082.5 1271.1 1490.2 1716.4 1925.6 2098.2 2218.5 2234.5 2077.4
1683.1 1027.7 403.9 104.2 30.1 8 0
522.3 519.4 513.1 505.7 500.9 499.7 500.6 501.5 502.4 504.8
508.6 514.9 525 540.2 561.9 592 634.5 686.3 750.9 831.9
939 1074.1 1237.5 1415.8 1598.2 1782.5 1957.2 2055.1 1988.1 1726.5
1209.8 581.6 173.5 65.2 31 9.5 0
522.3 520.2 513.7 506.6 502.7 502.1 503.3 505.7 507.7 509.8
512.5 517.9 528.3 544.6 569.1 602.7 644.6 695.5 759.2 836.3
933.9 1055.1 1197 1352.1 1514 1689 1861 1947.6 1856.6 1544.1
975.6 383.3 109.8 52.4 28 11.3 0
522.3 520.8 514 506.9 503.6 503.3 505.4 509.5 513.1 515.2
517.3 522.6 532.4 549.1 574.7 610.7 654.8 708 773.5 852.7
944.4 1058.3 1189.6 1336.9 1493.5 1667 1832.2 1897 1774.4 1377.4
754.8 227.4 69.3 35.1 18.8 7.4 0
522.3 520.5 514 506.9 503.6 503.6 505.7 509.5 513.4 515.2
517 521.4 531.6 547.3 572.6 607.7 651.5 707.1 772.9 847.9
938.1 1047.3 1178 1326.2 1475.6 1649.1 1817.9 1897.6 1794.1 1418.8
803.9 252.7 73.2 38.1 19.6 6.8 0
